??
CAD model selection
Selectable products: 1
81042
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
81042
BESTNR
Order No.
81042
GR
Size
M16x18x250
D
Thread
16 mm
NUT
for T-Slot
18
L
250 mm
FST
Strength class
8.8
A
17.7 mm
B
150 mm
E
28 mm
K
10 mm
S
24
GEW
Weight
560 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772081041
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D