??
CAD model selection
Selectable products: 1
85837
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
85837
BESTNR
Order No.
85837
GR
Size
M20x22x100
D
Thread
20 mm
NUT
for T-Slot
22
L
100 mm
FST
Strength class
8.8
A
21.7 mm
B
65 mm
E
35 mm
K
14 mm
S
30
GEW
Weight
610 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772085834
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D