??
CAD model selection
Selectable products: 1
86868
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6361B - Clamping pallet, unhardened
Bill of material
86868
BESTNR
Order No.
86868
ARTNR
Article No.
6361B-400x500-1
A
400 mm
B
500 mm
H
38.2 mm
GEW
Weight
57 kg
N
Diameter
20 mm
P
Diameter
20 mm
L1
150 mm
L3
200 mm
S
Diameter
13 mm
J
50 mm
T1
150 mm
T2
100 mm
T3
175 mm
T5
25 mm
U1
200 mm
U2
175 mm
U3
100 mm
U4
25 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772086862
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D