??
CAD model selection
Selectable products: 1
87460
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6362D-M12 - Clamping angle with pallet M12
Bill of material
87460
BESTNR
Order No.
87460
ARTNR
Article No.
6362D-320x400-1
BOHR
Details
M
Thread
M 12 mm
R
40 mm
D
Diameter
16 mm
E
12 mm
Z1
Z1xR
240 mm
Z2
Z2xR
320 mm
MONT
Cl. pal. fitted (2 on each angle)
6361D-320x400-1
A
320 mm
B
400 mm
B1
388 mm
C1
64 mm
F
280 mm
H1
230 mm
GEW
Weight
107000 g
C
140 mm
G
40 mm
H
38 mm
H2
230 mm
J
40 mm
K
390 mm
L1
100 mm
L2
100 mm
L3
150 mm
L4
150 mm
S
Diameter
17 mm
T1
100 mm
T2
100 mm
T3
0 mm
U1
100 mm
U2
175 mm
U3
0 mm
LB
Hole pattern see drawing
2
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772087463
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D