??
CAD model selection
Selectable products: 1
87502
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6362D-M16 - Clamping angle with pallet M16
Bill of material
87502
BESTNR
Order No.
87502
ARTNR
Article No.
6362D-400x500-2
BOHR
Details
M
M 16 mm
R
50 mm
D
Diameter
22 mm
E
13 mm
Z1
Z1xR
300 mm
Z2
Z2xR
400 mm
MONT
Cl. pal. fitted (2 on each angle)
6361D-400x500-2 mm
A
400 mm
B
500 mm
B1
488 mm
C1
84 mm
F
360 mm
H1
280 mm
GEW
Weight
185000 g
C
160 mm
G
50 mm
H
38 mm
H2
280 mm
J
50 mm
K
480 mm
L1
150 mm
L2
150 mm
L3
200 mm
L4
200 mm
S
Diameter
17 mm
T1
150 mm
T2
100 mm
T3
175 mm
U1
200 mm
U2
175 mm
U3
100 mm
LB
Hole pattern see drawing
4
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772087500
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D