??
CAD model selection
Selectable products: 1
88419
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6364A - Clamping column, basic model
Bill of material
88419
BESTNR
Order No.
88419
ARTNR
Article No.
6364A-320x320-11
GEW
Weight
224 g
A
320 mm
K
580 mm
H1
80 mm
G
38 mm
S
Diameter
13 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088415
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D