??
CAD model selection
Selectable products: 1
88310
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6364D-M12 - Clamping column M12
Bill of material
88310
BESTNR
Order No.
88310
ARTNR
Article No.
6364D-200x200-11
BOHR
Details
M
Thread
M 12
R
40 mm
D
Diameter
16 mm
E
12 mm
Z1
Z1x R
3X40 mm
Z2
Z2 x R
8X40 mm
AZ
No's of positioning holes
4X 36=144
GEW
Weight
107 kg
A
200 mm
K
450 mm
H1
80 mm
G
38 mm
S
Diameter
13 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088316
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D