??
CAD model selection
Selectable products: 1
88047
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6366A - Clamping angle, basic model
Bill of material
88047
BESTNR
Order No.
88047
ARTNR
Article No.
6366A-500x580-11
GEW
Weight
246 kg
A
500 mm
K
580 mm
C
160 mm
H1
110 mm
G
38 mm
S
Diameter
13 mm
J
60.000 mm
HH
34.500 mm
HH1
579.000 mm
HH2
180.000 mm
HH3
310.000 mm
HH4
530.000 mm
BB
130.000 mm
LL
450.000 mm
T1
63.000 mm
D1
16.000 mm
D2
20.000 mm
T3
25.000 mm
LL1
464.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088040
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D