??
CAD model selection
Selectable products: 1
88062
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6366A - Clamping angle, basic model
Bill of material
88062
BESTNR
Order No.
88062
ARTNR
Article No.
6366A-800x920-11
GEW
Weight
739 kg
A
800 mm
K
920 mm
C
250 mm
H1
110 mm
G
57 mm
S
Diameter
17 mm
J
100.000 mm
HH
33.500 mm
HH1
913.000 mm
HH2
230.000 mm
HH3
350.000 mm
HH4
830.000 mm
BB
220.000 mm
LL
750.000 mm
T1
83.000 mm
D1
16.000 mm
D2
20.000 mm
T3
26.000 mm
LL1
760.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088064
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D