??
CAD model selection
Selectable products: 1
87726
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-025-1 - Block
Bill of material
87726
BESTNR
Order No.
87726
ARTNR
Article No.
6363-16-025-1
GR
Size
16
D
Diameter
22 mm
H
160 mm
R
50 mm
L1
55 mm
V
50 mm
GEW
Weight
10.5 kg
B
96 mm
E
13 mm
E1
13 mm
F
23 mm
S
Diameter
17 mm
T
30 mm
U
100 mm
L
160 mm
L2
23 mm
L3
55 mm
M
Thread
16 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772087722
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D