??
CAD model selection
Selectable products: 1
300442
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-00-104-* - Pressure pad
Bill of material
300442
BESTNR
Order No.
300442
ARTNR
Article No.
6363-12-104-1
H1
4 mm
L
15 mm
SW
Width across flats
17 mm
AM
Support height (in comb. with support element)
48 - 54
MMAX
Tightening torque Md max.
25 Nm
GEW
Weight
60 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300449
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D