??
CAD model selection
Selectable products: 1
79160
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-022-* - Spacer plate with positioning
Bill of material
79160
BESTNR
Order No.
79160
ARTNR
Article No.
6363-12-022-1
GR
Size
12
D
Diameter
16 mm
H
Support height
25 mm
R
40 mm
GEW
Weight
430 g
B
38 mm
B1
19 mm
E
10.0 mm
L
78 mm
L1
19 mm
S
Diameter
13 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079161
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D