??
CAD model selection
Selectable products: 1
300160
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-049-1 - Angle block, 120°, narrow, double-sided
Bill of material
300160
BESTNR
Order No.
300160
ARTNR
Article No.
6363-16-049-1
GR
Size
16
D
Diameter
22 mm
H
Support height (D1= 50)
72.17 mm
R2
Grid pitch R*2
100 mm
B
48 mm
B1
24 mm
B2
10 mm
E
13 mm
F
22 mm
F1
25 mm
H2
80 mm
H3
44 mm
L
148 mm
L1
24 mm
L2
50 mm
L3
50 mm
M
Thread
16 mm
S
Diameter
17 mm
S1
Diameter
26 mm
GEW
Weight
2960 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300166
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D