??
CAD model selection
Selectable products: 1
86603
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-054 - Support pin, round, high
Bill of material
86603
BESTNR
Order No.
86603
ARTNR
Article No.
6363-12-054
GR
Size
12
H
Support height
50 mm
D1
Diameter
12 mm
L
12 mm
L1
25 mm
M
Thread
12 mm
SW
Width across flats
22 mm
GEW
Weight
45 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772086602
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D