??
CAD model selection
Selectable products: 1
88641
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-057-1 - Support centring pin
Bill of material
88641
BESTNR
Order No.
88641
ARTNR
Article No.
6363-12-057-1
GR
Size
12
D
Diameter
16 mm
D1
Diameter
30 mm
D2
Dist. fr. face to loc. holes
16 mm
H
Support height
30 mm
GEW
Weight
105 g
E
12 mm
L
40.5 mm
M
Thread
12 mm
SW
Width across flats
24 mm
L1
11 mm
L2
9 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088644
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D