??
CAD model selection
Selectable products: 1
88658
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-057-1 - Support centring pin
Bill of material
88658
BESTNR
Order No.
88658
ARTNR
Article No.
6363-16-057-1
GR
Size
16
D
Diameter
22 mm
D1
Diameter
40 mm
D2
Dist. fr. face to loc. holes
22 mm
H
Support height
40 mm
GEW
Weight
250 g
E
13 mm
L
52.5 mm
M
Thread
16 mm
SW
Width across flats
32 mm
L1
14 mm
L2
13 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088651
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D