??
CAD model selection
Selectable products: 1
88856
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-070 - Support-stop block, single-sided, wide
Bill of material
88856
BESTNR
Order No.
88856
ARTNR
Article No.
6363-16-070
GR
Size
16
A
Dist. fr. face to loc. holes
20 mm
I
Dist. fr. face to loc. holes
90 mm
H
Support height
30 mm
H1
Support height
40 mm
D
22 mm
R
50 mm
GEW
Weight
1810 g
B
99 mm
E
13 mm
F
22 mm
M
Thread
16 mm
S
17 mm
S1
26 mm
L1
24.5 mm
L2
29 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088859
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D