??
CAD model selection
Selectable products: 1
89011
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-080 - Support pin, round
Bill of material
89011
BESTNR
Order No.
89011
ARTNR
Article No.
6363-16-080
GR
Size
16
H
Support height
30 mm
D1
Diameter
14 mm
L
28 mm
L1
12.5 mm
M
Thread
16 mm
SW
Width across flats
30 mm
GEW
Weight
100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772089016
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D