??
CAD model selection
Selectable products: 1
300418
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-111-1 - Half-pitch element with positioning, low
Bill of material
300418
BESTNR
Order No.
300418
ARTNR
Article No.
6363-16-111-1
GR
Size
16
D
Diameter
22 mm
H
40 mm
R
50 mm
GEW
Weight
1730 g
B
98 mm
L
73 mm
L1
24 mm
M
Thread
16 mm
E
13 mm
E1
13 mm
F
23 mm
S
Diameter
17 mm
S1
Diameter
25 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300418
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D