??
CAD model selection
Selectable products: 1
78865
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**XN**-01 - Alignment pin for groove
Bill of material
78865
BESTNR
Order No.
78865
ARTNR
Article No.
6363-25XN22-01
D
Diameter
25 mm
L
60 mm
L1
23 mm
M
Thread
16 mm
N
22 mm
GEW
Weight
185 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078867
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D