??
CAD model selection
Selectable products: 1
78741
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**X**-01 - Centring pin, reduced dia. with pilot dia.
Bill of material
78741
BESTNR
Order No.
78741
ARTNR
Article No.
6363-20X32-01
D1
Diameter
20 mm
D2
Diameter
32 mm
L
55 mm
L1
28 mm
M
Thread
8 mm
SR
Wire circlip
A32
GEW
Weight
200 g
CTN
Customs tariff number
73181542
EAN
European Article Number
4020772078744
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D