??
CAD model selection
Selectable products: 1
300293
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-104 - Fork clamp
Bill of material
300293
BESTNR
Order No.
300293
ARTNR
Article No.
6363-12-104
GR
Size
12
FUER
Suitable for
M 12 X Raster 40 mm
GEW
Weight
600 g
L
80 mm
L1
46 mm
L2
61 mm
L3
44 mm
L4
49 mm
S
Diameter
12.5 mm
S1
Diameter
20 mm
T
33 mm
ZU
Accessories
M 12X60
MMAX
Tightening torque Md max.
25 Nm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300296
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D