??
CAD model selection
Selectable products: 1
300343
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-104 - Fork clamp
Bill of material
300343
BESTNR
Order No.
300343
ARTNR
Article No.
6363-16-104
GR
Size
16
FUER
Suitable for
M 16 X Raster 50 mm
GEW
Weight
750 g
L
100 mm
L1
49 mm
L2
76 mm
L3
55 mm
L4
60 mm
S
Diameter
16.5 mm
S1
Diameter
26 mm
T
32 mm
ZU
Accessories
M 16X60
MMAX
Tightening torque Md max.
50 Nm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300340
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D