??
CAD model selection
Selectable products: 1
78162
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-017 - Threaded plug
Bill of material
78162
BESTNR
Order No.
78162
ARTNR
Article No.
6363-12-017
GR
Size
12
D
Diameter
12 mm
D1
Diameter
13 mm
E
10 mm
L
25 mm
M
Thread
12 mm
SW
Width across flats
6.1 mm
GEW
Weight
3 g
CTN
Customs tariff number
39012090
EAN
European Article Number
4020772078164
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D