??
CAD model selection
Selectable products: 1
557056
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140DD - Lock case for triangular and profile cylinders, bare-metal
Bill of material
557056
BESTNR
Order No.
557056
ART
Design
with zinc-plated lock no. 142DD-**. Can be used for left or right closing
A
Case width
30 mm
SCL
Closure
PZ
SCLN
Closure
profile cylinder (PZ). Without night latch function
DIN
Door direction
C
172 mm
E
24 mm
F
33.5 mm
H
33.5 mm
GEW
Weight
1360 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772007461
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D