??
CAD model selection
Selectable products: 1
12880
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140R - Lock case with roller latch rim deadlock, bare metal
Bill of material
12880
BESTNR
Order No.
12880
ART
Design
With zinc-plated roller latch rim deadlock no. 142R-**. Can be used on left or right
A
Case width
40
SCL
Closure
PZ
SCLN
profile cylinder (PZ) or bit key adapter set
C
173 mm
E
33 mm
F
34.5 mm
GEW
Weight
1820 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772012885
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D