??
CAD model selection
Selectable products: 1
553132
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147V - Striking plate, zinc-plated
Bill of material
553132
BESTNR
Order No.
553132
GR
for case width
- mm
PS
Suitable for striking boxes with sliding bolts
-
PS1
Suitable for cased locks
140U
A
34.0 mm
C
172 mm
S
Material thickness
3.0 mm
GEW
Weight
95 g
CTN
Customs tariff number
83016000
EAN
European Article Number
4020772002404
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D