??
CAD model selection
Selectable products: 1
553135
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147V - Striking plate, zinc-plated
Bill of material
553135
BESTNR
Order No.
553135
GR
for case width
60 mm
PS
Suitable for striking boxes with sliding bolts
144ET
PS1
Suitable for cased locks
140U
A
53.0 mm
C
172 mm
S
Material thickness
3.0 mm
GEW
Weight
170 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772002428
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D