??
CAD model selection
Selectable products: 1
564153
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140IG - Lock case, V2A
Bill of material
564153
BESTNR
Order No.
564153
ART
Design
Stainless steel, grinded, 240 grain. With stainless steel lock 142I. Can be used for left or right closing
A
Case width
40 mm
SCL
Closure
PZW
SCLN
profile cylinder (PZ) or bit key adapter set. With night latch function
DIN
Spring bolt head
C
173 mm
E
33 mm
F
34.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1680 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772250454
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D