??
CAD model selection
Selectable products: 1
13631
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140SNIG - Sliding-door lock case, V2A
Bill of material
13631
BESTNR
Order No.
13631
ART
Design
Stainless steel, grinded, mesh 240. With zinc-plated lock no. 142SNIG-**
A
Case width
30 mm
SCL
Closure
PZW
SCLN
profile cylinder (PZ) or bit key adapter set. With night latch function
B
94.0 mm
C
172 mm
E
24 mm
F
33.5 mm
S
Material thickness
2.5 mm
GEW
Weight
1550 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772013639
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D