??
CAD model selection
Selectable products: 1
10587
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140UNIG - Lock case, V2A, polished
Bill of material
10587
BESTNR
Order No.
10587
ART
Design
Stainless steel, grinded, mesh 240. With zinc-plated lock no. 142UNIG-**
A
Case width
42.4 mm
SCL
Closure
PZW
SCLN
profile cylinder (PZ) or bit key adapter set. With night latch function
DIN
Spring bolt head
C
173 mm
E
36 mm
F
34.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1950 g
CTN
Customs tariff number
83016000
EAN
European Article Number
4020772010584
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D