??
CAD model selection
Selectable products: 1
14597
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147BNIG - Lock casing, V2A
Bill of material
14597
BESTNR
Order No.
14597
A
Case width
40 mm
ART
Design
Stainless steel, grinded, mesh 240. For welding. Can be used on left or right
B
66.0 mm
C
173 mm
GEW
Weight
865 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772014599
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D