??
CAD model selection
Selectable products: 1
553126
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147NI - Striking plate, V2A
Bill of material
553126
BESTNR
Order No.
553126
GR
for case width
30 mm
PS
Suitable for striking boxes for sliding bolts
144ETNIG, 144ET, 146ET, 147, 147BNIG, 147B
PS1
Suitable for cased locks
140UNIG, 140U, 140UM, 140D, 140P, 140PGN, 141UNIG, 141U
A
24.0 mm
C
171 mm
S
Material thickness
3 mm
GEW
Weight
55 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772001995
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D