??
CAD model selection
Selectable products: 1
553128
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147NI - Striking plate, V2A
Bill of material
553128
BESTNR
Order No.
553128
GR
for case width
40 mm
PS
Suitable for striking boxes for sliding bolts
144ETNIG, 144ET, 146ET, 147, 147BNIG, 147A, 147B
PS1
Suitable for cased locks
140UNI,140UNIG, 140U, 140UM, 140D, 140P, 140PGN, 141UNIG, 141U
A
33.0 mm
C
172 mm
S
Material thickness
3 mm
GEW
Weight
90 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772002008
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D