??
CAD model selection
Selectable products: 1
553130
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147NI - Striking plate, V2A
Bill of material
553130
BESTNR
Order No.
553130
GR
for case width
60 mm
PS
Suitable for striking boxes for sliding bolts
144ET
PS1
Suitable for cased locks
140U
A
53.0 mm
C
172 mm
S
Material thickness
3 mm
GEW
Weight
170 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772002626
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D