??
CAD model selection
Selectable products: 1
553438
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147NI - Striking plate, V2A
Bill of material
553438
BESTNR
Order No.
553438
GR
for case width
42,4 mm
PS
Suitable for striking boxes for sliding bolts
-
PS1
Suitable for cased locks
140UNIG
A
35.4 mm
C
172 mm
S
Material thickness
3 mm
GEW
Weight
100 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772002640
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D