??
CAD model selection
Selectable products: 1
564132
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800C - Vertical toggle clamp comfortline, Ergonomically optimised vertical toggle clamp for increased work economics
Bill of material
564132
BESTNR
Order No.
564132
GR
Size
1
PDF
catalog sheet
PDF
F1
0.6 kN
F2
1.1 kN
AS
Clamping screw
M5 x30
GEW
Weight
409 g
WB
Angle range
A
5 mm
B
38.5 mm
C
16 mm
D
4.5 mm
VB
Adjustment distance
E
17 mm
F
7 mm
H
18.5 mm
H1
142 mm
HWMIN
-4.5 mm
HWMAX
3.7 mm
I
10 mm
K
5.5 mm
L
- mm
L1
108 mm
L2
56 mm
M
24. - 25.5 mm
M1
- mm
N
34 mm
P
62 mm
ALPHA
81 °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772250003
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D