??
CAD model selection
Selectable products: 1
564133
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800C - Vertical toggle clamp comfortline, Ergonomically optimised vertical toggle clamp for increased work economics
Bill of material
564133
BESTNR
Order No.
564133
GR
Size
2
PDF
catalog sheet
PDF
F1
0.8 kN
F2
1.2 kN
AS
Clamping screw
M6 x35
GEW
Weight
486 g
WB
Angle range
A
6 mm
B
52 mm
C
20 mm
D
5.5 mm
VB
Adjustment distance
E
25 mm
F
11 mm
H
22.8 mm
H1
148 mm
HWMIN
-3.0 mm
HWMAX
5 mm
I
12 mm
K
6 mm
L
12.5 mm
L1
129 mm
L2
56 mm
M
27 -31 mm
M1
27 mm
N
43 mm
P
60 mm
ALPHA
83 °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772250010
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number564133
Order No.564133
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 190.50EUR
Gross list prices from 1085.00EUR
Gross list prices from 10080.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.