??
CAD model selection
Selectable products: 1
564134
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800C - Vertical toggle clamp comfortline, Ergonomically optimised vertical toggle clamp for increased work economics
Bill of material
564134
BESTNR
Order No.
564134
GR
Size
3
PDF
catalog sheet
PDF
F1
1.2 kN
F2
2.5 kN
AS
Clamping screw
M8 x45
GEW
Weight
784 g
WB
Angle range
A
8 mm
B
78.8 mm
C
20 mm
D
7.5 mm
VB
Adjustment distance
E
37 mm
F
19 mm
H
33.3 mm
H1
168 mm
HWMIN
2.5 mm
HWMAX
11 mm
I
18 mm
K
7.5 mm
L
- mm
L1
155.5 mm
L2
66 mm
M
32.5 mm
M1
- mm
N
46 mm
P
71 mm
ALPHA
97 °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772250027
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D