??
CAD model selection
Selectable products: 1
90753
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6809P - Modular clamp with swivelling foot, welding version
Bill of material
90753
BESTNR
Order No.
90753
GR
Size
6
VERS
3
PDF
catalog sheet
PDF
F1
Force F1
11.0 kN
POS
Position
WB
Angle range
°
GEW
Weight
1600 g
B2
12 mm
B4
60 mm
C
36 mm
C1
36 mm
C2
18 mm
C3
20 mm
F
55 mm
G
Thread
M 10
H
78 mm
H1
50 mm
H2
28.0 mm
H3
16 mm
H4
145 mm
L
105 mm
R
11 mm
R1
18.0 mm
AL
Angle ALPHA (α)
[0-200] °
BE
Angle Beta
[0-70] °
GA
Angle Gamma
[0-40] °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090753
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D