??
CAD model selection
Selectable products: 1
557337
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68300J - Horizontal acting toggle clamp plus, with increased clamping force
Bill of material
557337
BESTNR
Order No.
557337
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
1.1 kN
F2
Force F2
1.7 kN
AS
Clamping screw
M5 x35 mm
GEW
Weight
114 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
5 mm
B
46 mm
C
13.5 mm
D
Diameter
4.3 mm
E
20 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16.5 mm
H
19.0 mm
H1
35.0 mm
H2
46 mm
HWMIN
1.0 mm
HWMAX
10.0 mm
I
12.0 mm
K
6.0 mm
L1
126 mm
M
15 - 19.5 mm
N
27.5 mm
P
34.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008116
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D