??
CAD model selection
Selectable products: 1
557338
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68300J - Horizontal acting toggle clamp plus, with increased clamping force
Bill of material
557338
BESTNR
Order No.
557338
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
2.5 kN
F2
Force F2
4.0 kN
AS
Clamping screw
M8 x58 mm
GEW
Weight
550 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
8 mm
B
78 mm
C
25.7 mm
D
Diameter
6.5 mm
E
43 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
22.0 mm
H
33.5 mm
H1
58.0 mm
H2
112 mm
HWMIN
-1.0 mm
HWMAX
13.0 mm
I
18.0 mm
K
6.5 mm
L1
242 mm
M
25.5 - 36 mm
N
47.0 mm
P
52.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008130
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D