??
CAD model selection
Selectable products: 1
558041
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840T - Push-pull type toggle clamp without angle base
Bill of material
558041
BESTNR
Order No.
558041
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
black
F1
Force F1
4.5 kN
F2
Force F2
4.5 kN
AS
Clamping screw
M12x50 mm
GEW
Weight
700 g
A
Diameter
16.0 mm
BMIN
26.5 mm
BMAX
66.5 mm
E
50 mm
H1
99.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
40 mm
HWMIN
30 mm
HWMAX
50 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
L1
Stroke
171.5 mm
L2
Stroke
25.0 mm
L3
158 mm
M2
Thread
M24 X 1,5 mm
N
36 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018788
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D