??
CAD model selection
Selectable products: 1
557149
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841Y - Push-pull type toggle clamp with small angle base
Bill of material
557149
BESTNR
Order No.
557149
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
yellow
F1
Force
2.0 kN
F2
Force
2.0 kN
AS
Clamping screw
M6 x 25 mm
GEW
Weight
245 g
A
10.0 mm
BMIN
32.5 mm
BMAX
57.5 mm
D
5.6 mm
E
20 mm
G
Thread
M 16 X 1,5 mm
H
20 mm
H1
85.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
26 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
17 mm
HWMAX
25 mm
K
12.0 mm
L1
114.0 mm
L2
19 mm
L3
105.0 mm
MMIN
32 mm
MMAX
36.0 mm
N
50 mm
P
34 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772006433
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D