??
CAD model selection
Selectable products: 1
557428
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830SJ - Horizontal toggle clamp with safety latch, open clamping arm and vertical base
Bill of material
557428
BESTNR
Order No.
557428
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
GRIFF2
colour
black
F1
Force F1
2.0 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M8 x 65 mm
GEW
Weight
800 g
ALPHA
Angle ALPHA (α)
90 °
POS
Position
A
10 mm
B
113 mm
C
41.0 mm
D
Diameter
8.5 Inch
D1
Diameter
8.5 mm
E
63.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
27 mm
H
45 mm
H1
75.0 mm
H2
126.5 mm
HWMIN
-4 mm
HWMAX
24 mm
I
20 mm
K
8.0 mm
L
20.5 mm
L1
287 mm
M
29 - 43 mm
M1
43
N
58.0 mm
P
57 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093112
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D