??
CAD model selection
Selectable products: 1
557279
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68300NIY - Horizontal acting toggle clamp PLUS, with increased clamping force
Bill of material
557279
BESTNR
Order No.
557279
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
1.6 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M6 x50 mm
GEW
Weight
450 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
8 mm
B
71 mm
C
26.0 mm
D
Diameter
6.5 mm
E
39.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
14.0 mm
H
28.0 mm
H1
51 mm
H2
110 mm
HWMIN
-1.0 mm
HWMAX
12.0 mm
I
16 mm
K
7.0 mm
L
224 mm
M
23.5 - 34 mm
N
46.0 mm
P
52.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007607
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D