??
CAD model selection
Selectable products: 1
558178
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HNIT - Hook type toggle clamp horizontal
Bill of material
558178
BESTNR
Order No.
558178
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
1.6 kN
GEW
Weight
120 g
BMIN
B min.
42.0 mm
BMAX
B max.
76 mm
POS
Position
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
13 mm
C1
11 mm
D
Diameter
5.2 mm
D1
Diameter
4 mm
EMIN
E min.
38.0 mm
EMAX
E max.
72 mm
H
12 mm
H1
47.0 mm
H2
99 mm
K
6.4 mm
LMIN
L min.
125 mm
LMAX
L max.
159 mm
L1
69 mm
M
19.5 - 23.5 mm
N
38.0 mm
P
26.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019273
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D