??
CAD model selection
Selectable products: 1
564055
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6887 B - U-washer, matte-black
Bill of material
564055
BESTNR
Order No.
564055
GR
Size
0
PDF
catalog sheet
PDF
AS
Clamping screw
M4
A
Diameter
4.2 mm
B
8.1 mm
C
3.1 mm
D
10.6 mm
E
9 mm
GEW
Weight
1 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772250065
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D