??
CAD model selection
Selectable products: 1
559769
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6825A - Heavy pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
559769
BESTNR
Order No.
559769
GR
Size
4
PDF
catalog sheet
PDF
F1
Force F1
6 kN
F2
Force F2
9 kN
F3
F3 = maximum clamping force at 6 bar
1.5 kN
F4
F4 = maximum clamping force at 6 bar
2.2 kN
F5
Force F5
0.75 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
1.00 dmĀ³
GEW
Weight
4800 g
POS
Position
mm
A
15 mm
B
82 mm
C
52 mm
D
Diameter
11 mm
D1
Diameter
6.2 mm
E
54 mm
E1
47.0 mm
E2
74.0 mm
F
10.0 mm
G
M12 x 1,25 mm
H
57 mm
H1
122 mm
H2
75 mm
H3
12 mm
I
30 mm
K
10.0 mm
L1
284 mm
M
70 mm
N
90 mm
N1
82 mm
P
77.0 mm
R
G1/8 Inch
W
Diameter
16 mm
KD
Piston diameter
40 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020880
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D