??
CAD model selection
Selectable products: 1
567170
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828M - Pneumatic toggle clamp, double-acting
Bill of material
567170
BESTNR
Order No.
567170
GR
Size
10
PDF
catalog sheet
PDF
SPM
Clamping moment at 5 bar
2,5
HM
Holding moment max.
8
GEW
Weight
100 g
A
9
B
36
POS
Position
C
1.5
C1
23,5
C2
13
C3
5
D1
4.5
D2
3
E
19
E1
25
E2
31
H
9.5
H1
7.5
H2
83
H3
8.5
H4
25.5
H5
60.5
H6
-
I
10
J
32
L
20
N
12
N1
10
R
M5
T
5.5
T1
4.5
KD
Piston diameter
10
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772353704
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D